Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FATH
Description
Central Connector B, Bush 9.8 / Slot 10
Bill of material
099B10101000
PARTNR
Part #
PROFILE
Profile
B
N
Slot
10
A
19.4 mm
B
5.3 mm
B1
b
22.5 mm
D
6.8 mm
D1
Ød
9.8 mm
L
45.6 mm
SW
3 mm
AN
Angle
WEIGHT
Weight
29 g
CTN
Customs Tariff Number
73269098
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models