Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
EUCHNER
Description
CES-AZ-AES-04B - Evaluation unit
Bill of material
104780
AN
Order No.
104780
BC
Description
CES-AZ-AES-04B
BC1
Description
AUSWERTEEINHEIT
GROUP
Product group
112L
NGEW
Net weight
0.297 kg
BGEW
Gross weight
0.302 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models