Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
EUCHNER
Description
CES-I-BR-CC-FLX-C07 - Non-contact safety switches
Bill of material
165914
AN
Order No.
165914
BC
Description
CES-I-BR-CC-FLX-C07-SA-165914
GROUP
Product group
112N
NGEW
Net weight
0.025 kg
BGEW
Gross weight
0.061 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    EUCHNER
    CES-A-BTN-C07 - Actuator
    EUCHNER
    LCA 2 - Light grid
    EUCHNER
    161563 - MGBS set AR, M21, emergency stop, 2 pushbuttons, door hinge on right
    EUCHNER
    MGB2-L - Lockingmodule MGB2-L
    EUCHNER
    MSM - Submodules MSM
    EUCHNER
    CMS-R-AZA-ST0,2VL - Read heads, design A, for ESM, PVC, plug connector M12
    EUCHNER
    CES-I-BP-M-C07 - Non-contact safety switches
Previews
3D
2D
Download CAD models