Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Greenconn
Description
CFAD102. - A037
Bill of material
CFAD102-4001A037C2AD
CNSTYPECODE
Order code
CFAD102-4001A037C2AD
PIN
No.of Pins per Row
PLATING
Standard Plating
MATERIAL1
Insulator Material
MATERIAL2
Contact Material
PACK
Packing Options
COLOR
Color
M
Dimension Information
19.50 mm
L
Dimension Information
26.50 mm
L1
Dimension Information
20.60 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Greenconn
    GWFA102 - A803
    Molex
    75586
    Greenconn
    CFAD153 - A002
Previews
3D
Dimension
2D
Download CAD models