Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
CGA-1040-01-SMA-02
Bill of material
CGA-1040-01-SMA-02
PN
Part Number
CGA-1040-01-SMA-02
DESC
Description
SMA Male to SMA Female Attenuator, 1 dB, 2W, DC-4 GHz
FL
Freq Low
DC GHz
FH
Freq High
4 GHz
AV
Attenuation value
1 dB
POWER
Power
2 W
INTERFACE1
Interface 1
SMA
GENDER1
Gender 1
Male
INTERFACE2
Interface 2
SMA
GENDER2
Gender 2
Female
BM
Body Material
Stainless Steel
BF
Body Finish
Passivated
ROHS
RoHS
Yes
PA
Part Availability
Yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models