Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
CGA-1040-03-SMA-02
Bill of material
CGA-1040-03-SMA-02
PN
Part Number
CGA-1040-03-SMA-02
DESC
Description
SMA Male to SMA Female Attenuator, 3 dB, 2W, DC-4 GHz
FL
Freq Low
DC GHz
FH
Freq High
4 GHz
AV
Attenuation value
3 dB
POWER
Power
2 W
INTERFACE1
Interface 1
SMA
GENDER1
Gender 1
Male
INTERFACE2
Interface 2
SMA
GENDER2
Gender 2
Female
BM
Body Material
Stainless Steel
BF
Body Finish
Passivated
ROHS
RoHS
Yes
PA
Part Availability
Yes
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
2D
下载CAD模型