Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
CGM-1100-NM-SMM-10
Bill of material
CGM-1100-NM-SMM-10
PN
Part Number
CGM-1100-NM-SMM-10
DESC
Description
N Male to SMA Male Adapter, DC-10 GHz
FL
Freq Low
DC GHz
FH
Freq High
10 Ghz
IL
Insertion Loss
0,5 dB
VSWR
1,2
INTERFACE1
Interface 1
SMA
GENDER1
Gender 1
Male
INTERFACE2
Interface 2
N
GENDER2
Gender 2
Male
BM
Body Material
Brass
BF
Body Finish
Nickel
ROHS
RoHS Compliant
Yes
PA
Part Availability
Yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    213499
    PHOENIX CONTACT
    2917036 - RAD-ADP-N/M-SMA/F
    Bel Fuse
    CGM-1100-NM-SMF-10
    Bel Fuse
    CGM-1100-NF-SMM-10
    TE Connectivity
    1-1478904-0
    PHOENIX CONTACT
    2900980 - PSI-CAB-GSM/UMTS- 5M
    PHOENIX CONTACT
    2867694 - RAD-PIG-EF316-N-SMA
    Samtec
    SMA-CA Series - SMA-CA Series - 50 ohm SMA Jack or Plug, Cable Termination
Previews
3D
2D
Download CAD models