Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
CGP-1400-02-29M-05
Bill of material
CGP-1400-02-29M-05
PN
Part Number
CGP-1400-02-29M-05
DESC
Description
2.92 mm, 2-way power divider, 25-40 GHz
FH
Freq High
40 GHz
POWER
Power
10 W
INTERFACE1
Interface 1
2.92 mm
GENDER1
Gender 1
Female
BM
Body Material
Aluminum
BF
Body Finish
Chemical Conversion Coating
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models