Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Conveyer & Caster
Description
CH - Cast Iron (to 1800 lb/ea)
Bill of material
CH0620110
PN
Part Number
DIA
Wheel Diameter
Inch
WIDTH
Tread Width
2 Inch
CAP
Capacity
lbs.
HUB
Hub Length
2-3/16 Inch
BORE
Bore ID
1-3/16 Inch
BEARING
Bearing ID
Inch
WEIGHT
Weight
lbs.
ROLLER
Bearing Type
TEMPR
Temperature Maximum
Up to +800°F
HARD
Hardness
Brinell 145
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models