Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HPC
Description
CHAEalu - Decorative hinge. Simplified view
Bill of material
HPC - CHAE6555/AI
REF
Part number
ROT
Rotation
°
A
65 mm
B
55 mm
C
4.5 mm
D
ØD
13 mm
MAS
Weight
130 g
F
Finition
REP
View
Simplified view
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models