Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HPC
Description
CHT63 - Asynchronous AC motor 0.12 to 0.22kW- Torque : up to 1.77Nm- Simplified drawing
Bill of material
HPC - CHT63A4-B14
REF
Part number
P
Puissance
kW
T
Voltage
230/400 V
C
Current at 400V
A
CO
Couple
Nm
R
Efficiency
F
Factor
cos
MAS
Weight
kg
REP
View
Simplified view
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models