Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
CJ40-FP-A2-P4 - Capacitive Sensors
Bill of material
CJ40-FP-A2-P4
PRODUCT_PICTURE
Product Picture
MANUID
CJ40-FP-A2-P4
DESCSHORT
Short Description
Capacitive sensor CJ40-FP-A2-P4
EAN
4050143129652
MANUTYPEDESC
Manufacturer Type Description
CJ40-FP-A2-P4
AAS155001
Maximum operating ambient temperature
70.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
not flush
BAD815006
Switching distance
40 mm
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD823004
Width of sensor
80 mm
BAD899008
Design of control element
antivalent
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAC461010
Housing material
Plastic/metal
BAD856005
Length of sensor
40 mm
BAD849004
Height of sensor
80 mm
BAD900004
Switch frequency
10.000 Hz
BAD831010
Design of electrical connection
Screw/spring connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.410
LENGTH
0.120
WIDTH
0.098
DEPTH
0.067
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models