Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
MINDMAN
Description
Clamping arm - Single side clamping arm
Bill of material
MFS-25
MODEL
Model
A
mm
B
19 mm
C
mm
D
38 mm
E
mm
F
7 mm
G
mm
H
10 mm
N
M12 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models