您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
9024901 KL-Hebel 6x20
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Accessories
Powered by
CAD模型選擇
{rose_krieger/verbindungssystem/rvs/zubehoer/kl_hebel.prj},{NB=9024901#KL-Hebel_6x20},{BEST=9024901},{CODE=9024901},{KATALOGKZ=1},{WERKSTOFF=0},{MATERIAL=0},{A=40},{A1=47.00},{B=27.0},{BB=7.0},{E=6.5},{E2=15.0},{HS=24.5},{NDM=6},{FNENN=6},{KDM=4.773},{H=20},{K=10.0},{L=3.00},{M=13.0},{M2=14.0},{OBERFLAECHEGEW=1},{WERKSTOFFGRIFF=2},{CNSMASSEXACT=0.033},{FONT=3},{A3=5.0},{A4=33.60},{A5=14.80},{R1=2.60},{R2=6.14},{R8=3.50},{TXT=2.06},{TXA=4.50},{A6=8.6},{W=8.26},{R9=30.00},{R10=5.00},{H7=12.0},{W4=2.12},{ARTIKEL=KL-Hebel},{ARTIKELHELP=KL-Hebel_6x20},{TYPE=6x20},{RKMATNR=9024901},{MAT=5.8 Re/Rp0,2 >400 N/mm²},{D=M6},{GRIFFGROESSE=GR1},{OBERFLAECHEGRIF=gleitgeschliffen},{VERSTELLARTHEBL=Zugverstellung},{GEWINDEART=Außengewinde},{RALGRIFF=natur}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 41
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Clamping lever - Clamping lever
Bill of material
9024901 KL-Hebel 6x20
ARTIKEL
Article
Lever
TYPE
Type
6x20
6x20
BEST
Order-no.
9024901
9024901
A
Length of the lever
40
40
A1
Length
47.00
47.00
mm
B
Lever dimensions - snapped
27.0
27.0
BB
Width
7.0
7.0
mm
E
Collar height
6.5
6.5
E2
Height
15.0
15.0
mm
D
Thread
M6
M6
H
Thread length
20
20
K
Collar diameter
10.0
10.0
L
Lever height loaded
3.00
3.00
M
Diameter
13.0
13.0
mm
VERSTELLARTHEBL
Possibility to adjust the lever
Pull adjustment
Pull adjustment
RALGRIFF
Lever colour (RAL)
without
without
KORRISIONBEST
Corrosion resistance of the lever
not corrosion resistant
not corrosion resistant
CNSSTDDTIME
Standard delivery time of the item after receipt of order
2 Days
2 Days
HINWEISVPE
Refrence to pack quantity
none
CNSMASSEXACT
Weight
0.033
0.033
kg
ECLASS80
eClass V 8.0
23-01-05-01
23-01-05-01
WARENNUMMER
Customs tariff number
73181595
WEEE
Registierungsnummer WEEE
DE 71223010
ROHSWWW
Zertifikat ROHS
REACHWWW
Zertifikat REACH
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求