Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
CLDMT, CLMST - Flat Clamp Levers - Thread Type
Bill of material
CLDMT4-12-B
PN
Part No.
MATL
Material of Lever
Zinc Die Casting
STL
Surface Treatment of Lever
Electrostatic Coating
MATT
Material of Thread
STT
Surface Treatment of Thread
Black Oxide
MATS
Material of Spring
303 Stainless Steel-WPB
M
LS
L Selection
COLOR
Lever Color Selection
R
45 mm
H
22.5 mm
H1
24.5 mm
HH
h
25.5 mm
S
4 mm
D
13 mm
DD
d
10 mm
NT
No. of Teeth
16
B
3 mm
MLF
Max. Load Fmax.
MTF
Max. Tightening Force Pmax.
MR
Reference Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models