Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Misumi
Description
CLNPA - Safety Resin Clamp Levers
Bill of material
CLNPA4-12
PN
Part No.
MATL
Material of Lever
Nylon 6 (Mat Black)
MATT
Material of Thread
12L13 Steel
STT
Surface Treatment of Thread
Black Oxide
MATS
Material of Spring
304 Stainless Steel-WPB
M
LS
L Selection
mm
R
44 mm
H
33 mm
H1
31 mm
HH
(h)
29 mm
S
9 mm
D
15.5 mm
DD
d
12 mm
NT
No. of Teeth
16
B
3 mm
MLF
Max. Load Fmax.
N
MTF
Max. Tightening Force Pmax.
kN
MASS
Reference Mass
g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir