Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SNT
Description
CN35 - Standard stroke lengths - Load capacity up to 2200 N
Bill of material
CN350050-051212-000000
CONCENS
Partnumber CONCENS
350050-051212-000000
REF
Partnumber SNT
CN350050-051212-000000
HUB
Stroke length
mm
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
N
Noise reduction
G
Gearing
V
Voltage
P
Pitch
CL
Cable length
m
CN
Connector
H
Hall
SIP
Steel IP
B
Brackets
TC
Tube color
RC
Ring color
ID
Type ID
A
Length
210.000 mm
CNSMASSEXACT
Weight
660.000 g
INFO
Info PDF
Online PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models