Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Convertible Hand Truck
Bill of material
2.05551.568
PN
Part Number
2.05551.568
SER
Series
Convertible Hand Truck
SIZE
Fastening Size
1" x 2-1/2"
D
Wheel Diameter
5 Inch
W
Tread Width
1 5/16 Inch
TT
Wheel Type
TPR (Round)
WB
Bearing Type
Centered Precision Ball
CAP
Capacity
250 Pounds
TEMPR
Temperature Range
-45°F to +180°F
BR
Brake Type
H
Mount Height
5 7/8 Inch
R
Swivel Radius
3 13/16 Inch
WEIGHT
Weight
2 lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models