Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
CP50A - Coupling double diaphragm high rigid clamping type
Bill of material
CP50A21-4-4
MODEL
Model
CP50A21-4-4
MMAT
Main material
aluminium alloy
DMAT
Diaphragm material
stainless steel
SUR
surface treatment
Natural anode
ATT
Attachment
Hexagon socket head bolt
CODE
Code
CP50A
VAR02
No.
VAR04
d1 selected
mm
VAR06
d2 selected
mm
FIX02
D
21 mm
FIX04
L
24.5 mm
FIX06
L1
7.0 mm
FIX08
d3
9.5 mm
FIX10
A
7.0
FIX12
F
3.5 mm
FIX14
M
M2.5
FIX16
Locking torque
1.2 N*m
FIX18
Rated torque
1.2 N·m
FIX20
Maximum speed
10000 r/min
FIX22
Moment of inertia
1.2×10-6 kg*m^2
FIX24
Static Torsional Stiffness
900 N·m/rad
FIX26
Radial deviation
0.10 mm
FIX28
Angular deviation
1.0 °
FIX30
Axial deviation
±0.2 mm
FIX32
weight
18 g
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models