Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
CP56A,CP56AK,CP56ALK,CP56ARK - Coupling double diaphragm high torque clamping type
Bill of material
CP56AK16-6-6
MODEL
Model
LV1
Shaft hole shape
MMAT
Main body Material
Aluminum alloy
DMAT
Diaphragm, pin Material
stainless steel
MSUR
Main body Surface treatment
Natural anode
ATT
Attachment
Hexagon socket bolt
CODE
Code
VAR02
No.
VAR04
Change d1 side aperture
VAR06
d1 selected
mm
VAR08
LDC Specify unit 0.1mm
mm
VAR10
Change d2 side aperture
VAR12
d2 selected
mm
VAR14
RDC Specify unit 0.1mm
mm
FIX02
D
16 mm
FIX04
L
23.2 mm
FIX06
L1
8.00 mm
FIX08
A
5.0 mm
FIX10
F
3.0 mm
FIX12
M
M2.5
FIX14
Locking torque
1.0 N·m
FIX16
Allowable torque
0.40 N·m
FIX18
Maximum speed
9000 r/min
FIX20
Moment of inertia
2.4X10-7 kg/m^2
FIX22
Static Torsional Stiffness
70 N·m/rad
FIX24
Allowable radial deviation
0.2 mm
FIX26
Allowable angular deviation
2.500 °
FIX28
Allowable axial deviation
±0.3 mm
FIX30
weight
9 g
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models