Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
CPDC,CPDCK,CPDCLK,CPDCRK - Coupling-Double Diaphragm-Standard Type
Bill of material
CPDCK19-6-6
MODEL
Model
LV1
Shaft hole shape
MMAT
Main body Material
Equivalent toAluminum alloy
DMAT
Diaphragm, pin Material
Equivalent toStainless steel
MSUR
Main body Surface treatment
Natural Anode Treatment
DSUR
Diaphragm, pin Surface treatment
-
ATT
Attachment
Inner hexagonal bolt
CODE
Code
VAR02
No.
VAR04
Change d1 side aperture
VAR06
d1 selected
VAR08
LDC Specify unit 0.1mm
mm
VAR10
Change d2 side aperture
VAR12
d2 selected
VAR14
RDC Specify unit 0.1mm
mm
FIX02
D
19 mm
FIX04
L
27.0 mm
FIX06
LF
9.10 mm
FIX08
LP
5.2 mm
FIX10
S
1.80 mm
FIX12
M
2-M2.5
FIX16
Locking torque
1.0 N·m
FIX18
Rated torque
1.3 N·m
FIX20
Maximum torque
2.6 N·m
FIX22
Allowable deflection angle
1.5 °
FIX24
Permissible radial
0.12 mm
FIX26
Static Torsional Stiffness
460 N·m/rad
FIX28
Maximum speed
10000 r/min
FIX30
Moment of inertia
9.1x10^7 kg/m^2
FIX32
Allowable Axial Amplitude
±0.18 mm
FIX34
weight
16 g
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models