Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CPLNBSZ - 45钢八螺丝高刚性胀套型双膜片联轴器 胀套型
Bill of material
CPLNBSZ-87-77-c16-d16
CNSORDERNO
Bestellnummer
CODE
代号
CPLNBSZ
ZTCZ
主体材质
45钢
TXTCZ
弹性体材质
SUS304 不锈钢
BMCL
表面处理
四氧化三铁保护膜
D
mm
L
mm
C
c
mm
D5
d
mm
LF
mm
LP
mm
S
mm
N
mm
M
mm
EDNJ
额定扭矩
N*m
RXPX
容许偏心
0.02 mm
RXPJ
容许偏角
0.5 °
ZXPC
容许轴向偏差
+0.5/-0.5 mm
RXZS
容许转速
7700 rpm
NZGD
静态逆转刚度
N*m/rad
GXJ
惯性矩
Kg.m²
ZL
重量
g
PDF
pdf
cplnbsz.pdf
PPATH
cplnbsz/cplnbsz06.prj
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models