Catalog navigation
CAD model selection
Selectable products: 83
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CR-U - Pluggable Interface Relays
Bill of material
ABB - 1SVR405622R0000 + CR-U024AC3 Pluggable interface relay 3c/o, A1-A2=24VAC, 250V/10A
PN
Product ID
EXTTYPE
Extended Product Type
INVDES
Invoice Description
DES
Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
EF000215
Type of accessory/spare part
EF003961
Type of electric connection
EF013236
Accessory
EF000003
Mounting method
EF013237
Spare part
EF000001
Nominal current
A
EF003340
With detachable clamps
EF003978
Rated control supply voltage Us at AC 50HZ
V
EF003444
Function extension possible
EF003979
Rated control supply voltage Us at AC 60HZ
V
EF005580
Number of pins
EF003980
Rated control supply voltage Us at DC
V
EF008242
Voltage type for actuating
EF003355
Drive, polarization
EF003356
Drive, switching attitude
EF008255
Number of contacts as normally closed contact
EF008256
Number of contacts as normally open contact
EF008257
Number of contacts as change-over contact
EF003357
With forced-guided contacts
EF003358
Type of switch contact
EF003359
Complete with socket
EF005950
With LED indication
EF004020
Material of contact surface
EF007544
Material contact
EF005474
Degree of protection (IP)
EF000008
Width
mm
EF000040
Height
mm
EF000049
Depth
mm
CTN
Customs tariff number
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models