Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CROP - Roller Carriers (Press Formed Rollers) - General Nut, Roller Width 10mm
Bill of material
CROP2
PN
Part No.
CROP2
TS
Type Selection
Steel
MATR
Roller Material
Steel
MATB
Bearing Material
Steel
STF
Frame Surface Treatment
Trivalent Chromate
MATS
Screw / Nut Material
Steel
STS
Screw / Nut Surface Treatment
Trivalent Chromate
NO
Wheel Quantity
L
68 mm
ALT2
Changes C3 to C8.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models