Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Azolgas
Description
CS 3000 V3 - GAS SPRINGS - Power Compact Stroke
Bill of material
CS 3000 025 V3,-,18 CG 1-Q
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CR
Compression Rate
IF
Initial Force (150 bar)
2945 daN
IIF
Initial Intermediate Forces (150 bar)
2945 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
2945 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
63 mm
L1
Total length
mm
Q
Safety Stroke
3 mm
L
Cylinder length
mm
AK
Ø Rod
36 mm
VM
VMAX
0.5 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
G1/8"
ABA
Adapter filling connection
18 CG 1-Q
PB
Product name
POWER COMPACT STROKE
SERIEN
Series
CS
INFO
Info Link
PDF data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Azolgas
    CP 150 V1 - GAS SPRINGS - Heavy Load
    Azolgas
    D-063 - Flange
    Azolgas
    AG 1500 - GAS SPRINGS - ISO
    Azolgas
    CS-KC 3000 V3 - GAS SPRINGS - Power Compact Stroke
    Azolgas
    AG 3000 - GAS SPRINGS - ISO
    Azolgas
    CD 4200 - GAS SPRINGS - Heavy Duty
    Azolgas
    CP 3000 V1 - GAS SPRINGS - Heavy Load
    Azolgas
    FD 3000 - GAS SPRINGS - Low Profile
    Azolgas
    CT 700 - GAS SPRINGS - Low Profile
    Azolgas
    KZ 1500 - GAS SPRINGS - Compact Height
Previews
3D
Dimension
2D
Download CAD models