Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Azolgas
Description
CS-KV 7500 V1 - GAS SPRINGS - Power Compact Stroke
Bill of material
CS-KV 7500 025 V1
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force (150 bar)
7540 daN
IIF
Initial Intermediate Forces (150 bar)
7540 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
7540 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
95 mm
L1
Total length
mm
Q
Safety Stroke
3 mm
L
Cylinder length
mm
AK
Ø Rod
65 mm
VM
VMAX
0.5 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
G1/8"
ABA
Adapter filling connection
18 CG 1-Q
PB
Product name
POWER COMPACT STROKE
SERIEN
Series
CS
INFO
Info Link
PDF data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Azolgas
    CS-KV 11800 V1 - GAS SPRINGS - Power Compact Stroke
    Azolgas
    CS-KV 18300 V1 - GAS SPRINGS - Power Compact Stroke
    Azolgas
    D-095 - Flange
    Azolgas
    CW 1000 V2 - GAS SPRINGS - Compact Height
    Azolgas
    CS-KV 4700 V1 - GAS SPRINGS - Power Compact Stroke
    Azolgas
    CS 7500 V1 - GAS SPRINGS - Power Compact Stroke
    Azolgas
    CW 1500 V1 - GAS SPRINGS - Compact Height
    FIBRO
    2480.00.20. - Adapter baseplate
    FIBRO
    2490.14.04700. - Compact gas spring
Previews
3D
Dimension
2D
Download CAD models