Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVLPAE - Flat Belt Conveyors Low Profile - Center Drive, 1-Groove Frame (Pulley Dia. 15mm) For Europe
Bill of material
CVLPAE-50-390-25-TA230-IM-5-HG-A
PN
Part Number
CVLPAE-50-390-25-TA230-IM-5-HG-A
TYPE
Type Selection
CVLPAE
B
B Selectable
mm
Enter value for B
B Selectable
mm
cm
inch
ft
L
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
MO
Motor Output
W
MV
Motor Voltage
V
MS
Motor Specification
MGHR
Gear Head Ratio
BS
Belt Specification
MOM
Motor Maker Selection
ALT2
Drive Section
MP
MP 1mm Increment
mm
ALT6
Motor Cover Window Type
ALT7
Brackets for Speed Controller Included
ALT8
Conveyor Stand
SQ
Stand Qty.
H
H 10mm Increment
mm
P
P 10mm Increment
mm
ALT10
Post-Assembly Insertion Nuts for M5 Slot Included
Q
Q Nut Quantity
M
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models