Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Elesa+Ganter
Description
CX. - Latches with safety lock
Bill of material
Latches with safety lock CXAU.36-28
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
D
24 mm
DIM02
d
M19x1
DIM03
H.
7 mm
DIM04
l
16 mm
DIM05
l1
22.5 mm
DIM06
l2
mm
DIM07
H
mm
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models