Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Metalwork
Description
Cylinder series ISO 15552 low friction type A
Bill of material
129A500025AN
CODE
Code
DI
Ø Diameter
mm
TYPE
Type
Low friction cylinder type A, retractable sensor
VERS
Version
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
MAT
Material
SE
Seal
AC1
Front accessories
AC3
Intermediate accessories
AC4
Left sensors
AC5
Right sensors
XV
Model EN position
mm
INFO
Catalogue
Catalogue
PL
mm
VD
mm
A
mm
B
mm
B1
mm
WH
mm
C1
mm
CH1
mm
CH2
mm
CH3
mm
KK
Thread
D
mm
TG
mm
VA
mm
F
mm
EE
Thread
RT
Thread
E
mm
L
mm
L0
mm
ZM
mm
BG
mm
N
mm
P
mm
Q
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Metalwork
    Cylinder series ISO 15552 standard
    Metalwork
    Cylinder series ISO 15552 long cushioning
    Metalwork
    Cylinder series ISO 15552 type A configurator
    Metalwork
    Cylinder series ISO 15552 COMBI
    Metalwork
    Cylinder series ISO 15552 STD low friction
    Metalwork
    Cylinder series ISO 15552 STD TWO-FLAT
    Metalwork
    Guide unit for cylinders series ISO 15552
    Metalwork
    STAINLESS STEEL FEMALE HINGE - MODEL B (AISI 304)
    Metalwork
    Cylinder series ISO 15552 series 3
    Metalwork
    ISO 15552 Ultra-low frictions cylinder
    Metalwork
    ISO 15552 CYLINDERS - SERIES HCR (High Corrosion Resistance)
    Metalwork
    FEMALE HINGE - MODEL B
    Metalwork
    Single electric cylinder ELEKTRO ISO 15552
    Metalwork
    FEMALE HINGE - MODEL B
Previews
3D
Dimension
2D
Download CAD models