Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
D4 Stainless Steel - 2 Inch Wide Lasting Performance Corrosion Resisitant Wheel
Bill of material
D4.06109.HF9
PN
Part Number
D4.06109.HF9
SER
Series
D4 Series Stainless Steel
MO
Fastening Type
D
Wheel Diameter
Inch
WT
Wheel Type
WB
Bearing Type
CAP
Capacity
900 Pounds
TEMPR
Temperature Range
-45°F to +180°F
BR
Brake Type
DSS
DirtBan Swivel Seal
H
Mount Height
7.500 Inch
R
Swivel Radius
4.875 Inch
WEIGHT
Weight
5.00 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models