Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCBST09AC
Bill of material
DCBST09AC
PN
Part Number
DCBST09AC
DESC
Description
Dura-Con Backshell, 9 position, top entry - 0.156", nickel plated, strain relief
WE
Wire Entry
Straight Entry
NOP
Number of Positions
9
WED
Wire Entry Diameter
0.156 (3.96) INCH (mm)
BL
Backshell Length
0.76 (19) INCH (mm)
SM
Shell Material
Aluminum Alloy
SF
Shell Finish
Cadmium, Olive Drab over Electroless Nickel
MH
Mounting Hardware
2 no.2-56 Hex Head Jackposts, Locking Washers and Retaining Clips
SR
Sleeve Ring
None
MINOT
Min Operating Temp.
-65 (55) °F (°C)
MAXOT
Max Operating Temp.
390 (200) °F (°C)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models