Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCBST25DC
Bill of material
DCBST25DC
PN
Part Number
DCBST25DC
DESC
Description
Dura-Con Backshell, 25 position, top entry - 0.250", nickel plated, strain relief
WE
Wire Entry
Straight Entry
NOP
Number of Positions
25
WED
Wire Entry Diameter
0.250 (6.35) INCH (mm)
BL
Backshell Length
1.06 (27) INCH (mm)
SM
Shell Material
Aluminum Alloy
SF
Shell Finish
Cadmium, Olive Drab over Electroless Nickel
MH
Mounting Hardware
2 no.2-56 Hex Head Jackposts, Locking Washers and Retaining Clips
SR
Sleeve Ring
None
MINOT
Min Operating Temp.
-65 (55) °F (°C)
MAXOT
Max Operating Temp.
390 (200) °F (°C)
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD