Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCCM100PBRP - Cinch Connectivity Solutions
Bill of material
DCCM100PBRP
PN
Part Number
DCCM100PBRP
DESC
Description
Commercial PCB Mount Connector, Plug, 100 Positions, Yellow Chromate over Cadmium, Thermoset, Glass-Reinforced, Diallyl Phthalate, Male, 90º PCB, Standard Profile, Jackpost
CT
Connector Type
Plug
CG
Contact Gender
Male
NOP
Number of Positions
100
TT
Termination Type
90º PCB
CR
Current Rating
3 A
MH
Mounting Hardware
Jackpost
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Users who viewed this, were also interested in
    Bel Fuse
    MIL-DTL-5015 Connector - Cinch Connectivity Solutions
    Bel Fuse
    Dura-Con T-Blocks - Dura-Con T-Blocks
    Bel Fuse
    DCCM100PBRPN - Cinch Connectivity Solutions
    Bel Fuse
    DCCM100SBRPN - Cinch Connectivity Solutions
    TE Connectivity
    1546477-2
    TE Connectivity
    1546311-5
Previews
3D
2D
Download CAD models