Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCCM15S6E2-18.0BN
Bill of material
DCCM15S6E2-18.0BN
PN
Part Number
DCCM15S6E2-18.0BN
DESC
Description
Cinch DURA-CON durable and EMI shielding aluminum metal shell connector, Socket, # of Positions 15, Thermoset, Glass-Reinforced, Diallyl Phthalate, Female, Wire Leads, Insulated, #26 AWG, Stranded Wire (MIL-W-16878/4), 18" (457 mm), Yellow, No Ha
TT
Termination Type
Wire Leads
CG
Contact Gender
Female
CT
Connector Type
Socket
CURRENT
Current
3 A
WCC
Wire Color Coding
Yellow
WT
Wire Type
Insulated, 26 AWG, Stranded Wire (MIL-W-16878/4)
WL
Wire Length
18 (457) INCH (mm)
NOP
Number of Positions
15
SM
Shell Material
Aluminum alloy
SF
Shell Finish
Electroless Nickel
CF
Contact Finish
Gold
CM
Contact Material
Copper alloy
CR
Contact Resistance
8 mΩ
MMC
Max Mating Cycles
500
MH
Mounting Hardware
No Hardware
IM
Insulation Material
Thermoset, Glass-Reinforced, Diallyl Phthalate
CIF
Contact Insertion Force
6 (170) oz (gm)
MINOT
Min Operating Temp.
-65 (-55) °F (°C)
MAXOT
Max Operating Temp.
275 (135) °F (°C)
CWF
Contact Widthdrawal Force
0.5 (14) oz (gm)
WV
Withstanding Voltage
600 VAC RMS @ sea level
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型