Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dccm21ps_bn - Cinch Connectivity Solutions
Bill of material
DCCM21PS-BN
PN
Part Number
DCCM21PS-BN
DESC
Description
Cinch DURA-CON durable and EMI shielding aluminum metal shell connector, Plug, # of Positions 21, Thermoset, Glass-Reinforced, Diallyl Phthalate, Male, Solder Cup, No Hardware
CT
Connector Type
Plug
CG
Contact Gender
Male
NOP
Number of Positions
21
TT
Termination Type
Solder Cup
CR
Current Rating
3 A
MH
Mounting Hardware
No Hardware
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
2D
ダウンロード(CADデータ)