Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dccm37ps_bn - Cinch Connectivity Solutions
Bill of material
DCCM37PS-BN
PN
Part Number
DCCM37PS-BN
DESC
Description
Cinch DURA-CON durable and EMI shielding aluminum metal shell connector, Plug, # of Positions 37, Thermoset, Glass-Reinforced, Diallyl Phthalate, Male, Solder Cup, No Hardware
CT
Connector Type
Plug
CG
Contact Gender
Male
NOP
Number of Positions
37
TT
Termination Type
Solder Cup
CR
Current Rating
3 A
MH
Mounting Hardware
No Hardware
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models