Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCCM37SBS - Cinch Connectivity Solutions
Bill of material
DCCM37SBS
PN
Part Number
DCCM37SBS
DESC
Description
Commercial PCB Mount Connector, Socket, 37 Positions, Yellow Chromate over Cadmium, Thermoset, Glass-Reinforced, Diallyl Phthalate, Female, Straight PCB, Standard Profile, No Hardware
CT
Connector Type
Socket
CG
Contact Gender
Female
NOP
Number of Positions
37
TT
Termination Type
Straight PCB
CR
Current Rating
3 A
MH
Mounting Hardware
No Hardware
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    Dura-Con T-Blocks - Dura-Con T-Blocks
Previews
3D
2D
Download CAD models