Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCCM37SBSN - Cinch Connectivity Solutions
Bill of material
DCCM37SBSN
PN
Part Number
DCCM37SBSN
DESC
Description
Commercial PCB Mount Connector, Socket, 37 Positions, Electroless Nickel, Thermoset, Glass-Reinforced, Diallyl Phthalate, Female, Straight PCB, Standard Profile, No Hardware
CT
Connector Type
Socket
CG
Contact Gender
Female
NOP
Number of Positions
37
TT
Termination Type
Straight PCB
CR
Current Rating
3 A
MH
Mounting Hardware
No Hardware
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели