Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dcdh_15ssbn - Cinch Connectivity Solutions
Bill of material
DCDH-15SSBN
PN
Part Number
DCDH-15SSBN
DESC
Description
Microminiature Hermetic Socket, 15 Positions, Solder Cup
CT
Connector Type
Receptacle, Female Sockets
NOP
Number of Positions
15
TT
Termination Type
Solder Cup
CR
Current Rating
3 A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Previews
3D
2D
下載CAD模型