您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
DCDM100P6E2-36.0BN
Bel Fuse
Cinch Connectivity Solutions
Dura-Con
DCDM100P6E2-36-0BN
Powered by
CAD模型選擇
{belfuse/cinch_connectivity_solutions/dura_con/dcdm100p6e2_36_0bn/dcdm100p6e2_36_0bn.prj},{NB=DCDM100P6E2-36.0BN},{PN=DCDM100P6E2-36.0BN},{DESC=Cinch DURA-CON durable and EMI shielding aluminum metal shell connector, Plug, # of Positions 100, Thermoplastic, Glass-Reinforced, Male, Wire Leads, Insulated, #26 AWG, Stranded Wire (MIL-W-16878/4), 36\" (914 mm), Yellow, No Hardware},{TT=Wire Leads},{CG=Male},{CT=Plug},{CURRENT=3},{WCC=Yellow},{WT=Insulated, 26 AWG, Stranded Wire (MIL-W-16878/4)},{WL=36 (914)},{NOP=100},{SM=Aluminum alloy},{SF=Electroless Nickel},{CF=Gold},{CM=Copper alloy},{CR=8},{MMC=500},{MH=No Hardware},{IM=Thermoplastic, Glass-Reinforced},{CIF=6 (170)},{MINOT=-65 (-55)},{MAXOT=275 (135)},{CWF=0.5 (14)},{WV=600 VAC RMS @ sea level},{DEFAULTSORTATTR=65}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCDM100P6E2-36.0BN
Bill of material
DCDM100P6E2-36.0BN
PN
Part Number
DCDM100P6E2-36.0BN
DESC
Description
Cinch DURA-CON durable and EMI shielding aluminum metal shell connector, Plug, # of Positions 100, Thermoplastic, Glass-Reinforced, Male, Wire Leads, Insulated, #26 AWG, Stranded Wire (MIL-W-16878/4), 36" (914 mm), Yellow, No Hardware
TT
Termination Type
Wire Leads
CG
Contact Gender
Male
CT
Connector Type
Plug
CURRENT
Current
3
A
WCC
Wire Color Coding
Yellow
WT
Wire Type
Insulated, 26 AWG, Stranded Wire (MIL-W-16878/4)
WL
Wire Length
36 (914)
INCH (mm)
NOP
Number of Positions
100
SM
Shell Material
Aluminum alloy
SF
Shell Finish
Electroless Nickel
CF
Contact Finish
Gold
CM
Contact Material
Copper alloy
CR
Contact Resistance
8
mΩ
MMC
Max Mating Cycles
500
MH
Mounting Hardware
No Hardware
IM
Insulation Material
Thermoplastic, Glass-Reinforced
CIF
Contact Insertion Force
6 (170)
oz (gm)
MINOT
Min Operating Temp.
-65 (-55)
°F (°C)
MAXOT
Max Operating Temp.
275 (135)
°F (°C)
CWF
Contact Widthdrawal Force
0.5 (14)
oz (gm)
WV
Withstanding Voltage
600 VAC RMS @ sea level
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求