Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCDM15PBS - Cinch Connectivity Solutions
Bill of material
DCDM15PBS
PN
Part Number
DCDM15PBS
DESC
Description
Commercial PCB Mount Connector, Plug, 15 Positions, Yellow Chromate over Cadmium, Thermoplastic, Glass-Reinforced, Male, Straight PCB, Standard Profile, No Hardware
CT
Connector Type
Plug
CG
Contact Gender
Male
NOP
Number of Positions
15
TT
Termination Type
Straight PCB
CR
Current Rating
3 A
MH
Mounting Hardware
No Hardware
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models