카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCHM21S6N1-18.0BN-HT1
Bill of material
DCHM21S6N1-18.0BN-HT1
PN
Part Number
DCHM21S6N1-18.0BN-HT1
DESC
Description
High Temperature Micro-D Metal Shell Socket , 21 Positions, Female, Wire Leads, #26 AWG, 18" (457 mm), No Hardware
TT
Termination Type
Wire Leads
CG
Contact Gender
Female
CT
Connector Type
Socket
ISW
Insulated, Stranded Wire (MIL-W-22759/33)
26 AWG
CURRENT
Current
3 A
WCC
Wire Color Coding
White
WL
Wire Length
18 (457) INCH (mm)
NOP
Number of Positions
21
SM
Shell Material
Aluminum alloy
SF
Shell Finish
Electroless Nickel
CF
Contact Finish
Gold
CM
Contact Material
Copper alloy
CR
Contact Resistance
8 mΩ
MMC
Max Mating Cycles
500
MH
Mounting Hardware
No Hardware
IM
Insulation Material
High Temperature LCP
CIF
Contact Insertion Force
6 (170) oz (gm)
MINOT
Min Operating Temp.
-65 (-55) °F (°C)
MAXOT
Max Operating Temp.
392 (200) °F (°C)
CWF
Contact Widthdrawal Force
0.5 (14) oz (gm)
WV
Withstanding Voltage
600 VAC RMS @ sea level
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드