Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Digital Shopfloor Board
Bill of material
02063D2000M
PARTNR
Part #
02063D2000M
PROFILE
Profile
I
B
2059 mm
H
1977 mm
B1
1979 mm
H1
1173 mm
WEIGHT
Weight
98.4 kg
CTN
Customs tariff number
85285291
ID
ID #
161930
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models