Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Fabory
Description
DIN 470 - Sealing washers
Bill of material
Washer DIN 470 28
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN ?470
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
84099100
ECLASS
eClass
23-09-01-90
UNSPSC
31161818
ETIM
EC000098
URL
https://www.fabory.com/en-GB/p/72160280001
PACKAGING
Packaging Unit
20 PCS
DW
Outer diameter js11
mm
H
Height
mm
SR
Radius globe
mm
S
Thickness ±0.15
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models