Catalog navigation
CAD model selection
Selectable products: 53
HELP_VARIABLE
Company
Fabory
Description
DIN 7997 Z - Cross recessed countersunk head wood screws, form Z
Bill of material
Wood screw DIN 7997 4.5x45-Z
CNSORDERNO
Article Number
NENNID
Short description
D
Nominal thread diameter
mm
L
Nominal length
mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7997 Z
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Wood screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Countersunk head
DRIVINGFEATURE
Driving feature
Pozidriv
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
NEN2253,NFE25-601
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
73181210
ECLASS
eClass
23-11-01-11
UNSPSC
31161508
ETIM
EC000888
URL
https://www.fabory.com/en-GB/p/51876045045
PACKAGING
Packaging Unit
PCS
D3
Thread core diameter
mm
P
Threaded pitch
mm
B
Distance
mm
DS
Diameter of the unthreaded shank max.
mm
DK
Head diameter
mm
K
Head height max.
mm
MZ
Wing diameter of cross recesses ~
mm
TZ
Depth of the driving feature min.
mm
LOD
Level of detail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models