Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
LILAI Chain
Description
Direct transmission chain series - Stainless steel chain plate/direct transmission chain
Bill of material
ZS300-SS
PN
Product name
TYPE
Type
P
12.7 mm
D1
d1
7.95 mm
B1
b1
7.85 mm
D2
d2
4 mm
H2
h2
12 mm
TT
t/T
1.5 mm
W3
32.2 mm
D3
d3
10.3 mm
W2
mm
W1
mm
C
mm
WEIGHT
Weight
kg/m
APPLYTO
Apply to
Mainly suitable for application on various high-speed linear conveyors
CM
Chain material
40HPSS chain, made of stainless steel 304
BEM
Ball E material
Ball E material is POM
PM
Pin material
The material of the pin is stainless steel 301
LW
load weight
The maximum load weight is 160kg/m2
ACCESSORIES
Accessories
With 08A-1 chain sprocket
NOTE
Note
Packing: each length is 1.524M.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models