Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
DINKLE
Description
DK1.5SG - Sensor Terminal Block,Screw Connection,Width:5.10mm,300V,15A
Bill of material
DK1.5SG
NAME
Name
DK1.5SG
PREVIEW
Preview
PTCY
Product Category
Sensor Terminal Block
PH
Pitch
5.10 mm
CR
Color
GREY (default)
CNMD
Connection method
Screw Connection
LH
Length
60.4 mm
WH
Width
5.1 mm
HH
Height
52(TS-35N)/59.5(TS-35/15N) mm
CTDM
Circuit diagram
3
NROFPS
Number of poles
01P
LL
Level
3
CNPS
Connection points
4
IGML
Insulating material
PA66
IGMLGP
Insulating material group
I
UL94FR
UL94 Flammability rating
V0
INRE
Insulation resistance
≥500MΩ at DC 500V
CRML
Conductor material
HIGH PERFORMANCE COPPER ALLOY
POCS
Plating of conductor surface
Tin PLATED
RDVE
Rated Voltage
250 V
RDCT
Rated Current
17.5 A
RDVE3_3
Rated Voltage(III/3)
250 V
RIV3_3
Rated Impulse Voltage(III/3)
4 kV
CCSS_MIN
Conductor cross section solid. min
0.2 mm²
CCSS_MAX
Conductor cross section solid. max
2.5 mm²
CCSSD_MIN
Conductor cross section stranded. min
0.2 mm²
CCSSD_MAX
Conductor cross section stranded. max
2.5 mm²
CCSFWFWTI_MIN
Conductor cross section flexible,with min ferrule without insulation
0.25 mm²
CCSFWFWTI_MAX
Conductor cross section flexible,with max ferrule without insulation
2.5 mm²
CCSFWFWI_MIN
Conductor cross section flexible,with min ferrule with insulation
0.25 mm²
CCSFWFWI_MAX
Conductor cross section flexible,with max ferrule with insulation
2.5 mm²
CWSCSS_MIN
2 conductors with same cross section,solid,min
0.2 mm²
CWSCSS_MAX
2 conductors with same cross section,solid,max
1 mm²
CWSCSSD_MIN
2 conductors with same cross section,stranded,min
0.2 mm²
CWSCSSD_MAX
2 conductors with same cross section,stranded,max
0.75 mm²
CWSCSFWFWI_MIN
2 conductors with same cross section flexible,with min ferrule without insulation
0.5 mm²
CWSCSFWFWI_MAX
2 conductors with same cross section flexible,with max ferrule without insulation
1 mm²
CSCSFFIDW_MIN
2 conductors with same cross section flexible,min ferrule with insulation for double wire
0.5 mm²
CSCSFFIDW_MAX
2 conductors with same cross section flexible,max ferrule with insulation for double wire
1 mm²
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
300 V
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
15 A
RV_UL_CUL_C
Rated Voltage (UL/CUL Group C)
150 V
RC_UL_CUL_C
Rated Current (UL/CUL Group C)
15 A
RV_UL_CUL_D
Rated Voltage (UL/CUL Group D)
300 V
RC_UL_CUL_D
Rated Current (UL/CUL Group D)
15 A
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
24 AWG
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
14 AWG
MIN_SWCAT_UL_CUL
Min. solid wire connection acc. to UL/CUL
24 AWG
MAX_SWCAT_UL_CUL
Max. solid wire connection acc. to UL/CUL
14 AWG
SWTD
Screw thread
M2.5
SRSE
Screwdriver size
0.6x3.5,PH1
TT_MIN
Tightening torque min
0.4 N.m
TT_MAX
Tightening torque max
0.45 N.m
SGLH
Stripping Length
8~9 mm
MGRL
Mounting rail
TS-35N,TS-35/15N
ECPR
End cover plate required
YES
GGCN
Grounding connection
NO
BOTHP
Back of the hand protection IP10(IEC60529)
YES
FP
Finger protection IP20(IEC60529)
YES
OGTE_MAX
Operating temperature max
120
OGTE_MIN
Operating temperature min
-40
ROHS_A
RoHS Approval
YES
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
Previews
3D
2D
Descarga de modelos CAD