Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DM-ROBOT
Description
DMTH5 - Screw Linear Module(aluminium embedded)
Bill of material
DMTH5-L5-200-BC-IV100-C4
MODEL
model
DMTH
WC
Width code
mm
LEAD
Lead
mm
TRIP
trip
mm
Enter value for TRIP
trip
mm
cm
inch
ft
MAM
Motor assembly mode
MB
Motor brand
MP
Motor power
BRAKE
brake
OSP
Origin switch position
LSN
Limit switches NUM
ST
Sensor type
ACC
Accuracy class
SNS
Special note style
SSP
Sliding seat position
S
Motor shaft diameter
8.00 mm
LR
Motor shaft length
25.0 mm
LE
Boss depth
2.50 mm
LB
Boss diameter
30.00 mm
LZ
Motor mounting hole
Φ4.5
LA
PCD
46.00 mm
W
Motor key
3.0 mm
CNSORDERNO
cnsorderno
DMTH5-L5-200-BC-IV100-C4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models