Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Double simple sprockets 06B-1 - Double simple sprockets - DIN 8187 - ISO 606
Bill of material
204330017
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
D1
mm
DG
dg
mm
A
23 mm
L
17.7 mm
KG
kg
B1
5.3 mm
C
1 mm
R3
r3
10 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models