Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Dry-Running Vacuum Pumps EVE-TR X - EVE-TR-X 10 AC3 175-260/202-300
Bill of material
SCHMALZ 10.03.01.00209 EVE-TR-X 10 AC3 175-260/202-300
NAME
Name
10_03_01_00209
NNCUSTOM
EVE-TR-X 10 AC3 175-260/202-300
NTCUSTOM
Vakuumpumpe
NBCUSTOM
EVE-TR-X 10 AC3 175-260/202-300
LINACUSTOM
EVE-TR-X 10 AC3 175-260/202-300
ARTNR
Order number
10.03.01.00209
C114
B
206 mm
C113
B2
60 mm
C127
d
7 mm
C138
G3
G1/2"-IG
C117
H
189 mm
C111
L
429 mm
C110
L2
106 mm
C628
X1
160 mm
C625
Y1
112 mm
C493
Vacuum (max)
850 mbar
C885
Saugvermögen (50 Hz)
10 mł/h
C887
Saugvermögen (60 Hz)
12 mł/h
C526
Spannung (50 Hz)
175-260/300-450V AC3
C528
Spannung (60 Hz)
202-300/350-520V AC3
C520
Nennleistung (50 Hz)
0.37 kW
C521
Nennleistung (60 Hz)
0.45 kW
C953
Schallpegel (50 Hz)
60 dB
C576
Weight
16 kg
C449
Protection class
IP 54
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models